(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Pink Grindstone, PA Abrasive Grain, 3 mm Shank【10 Pieces Per Package】

Mounted Points - Pink Grindstone, PA Abrasive Grain, 3 mm Shank
  • Volume Discount

[Features]
· For hardened steel and heat-treated materials.
· Has a higher level of toughness than WA (white alundum), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions.
[Applications]
· Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).

Part Number

Configured Part Number is shown.

Part Number
MP-021P
MP-061P
MP-101P
MP-141P
MP-201P
MP-261P
MP-321P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

803105000175-802120 g/Pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

804105000175-803930 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

60588000175-804730 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60672000175-805530 g/pack

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

60862400175-806340 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

601045600175-807150 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

601336000175-808070 g/pack

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3 Shaft length(mm) 30
Width(mm) 13 Shape Cylinder Quantity/Pack(piece) 10
Features This is for hardened steel, heat-treated materials. It has a higher level of toughness than white alundum (WA), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and it generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions. Optimum Material Carbon steel (forged), general purpose steel material, forged steel, forged products. Applicable Materials Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH) and stainless steel (SUS).

Additional Products in this Category

Tech Support