(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Zirconia Endless Belt【10 Pieces Per Package】

Zirconia Endless Belt
  • Volume Discount

[Features]
· As zirconia abrasive grains have been used, it is sharp and demonstrates excellent grinding power.
· Double coated heat dissipating agent reduces the amount of polishing heat generated as well as reducing scorching.
· Durability is improved due to usage of strong fiber in the base fabric.
[Applications]
· Ideal for cutting or polishing stainless steel or steel material.
· A wide range of applications from general polishing to heavy machining is possible.
· Deburring, bead removal, black scale removal for metal operation tools.
· Tool used: belt sander (100 x 915 mm type).

Part Number

Configured Part Number is shown.

Part Number
TEB100-Z40
TEB100-Z60
TEB100-Z80
TEB100-Z100
TEB100-Z120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

40299-72311,900 (g/box)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60299-72401,600 (g/box)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80299-72581,400 (g/box)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100299-72661,300 (g/box)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120299-72741,200 (g/box)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
Abrasive material Zirconia (Z) With/without joints NA Application Ideal for cutting or polishing stainless steel or steel material. A wide range of applications from general polishing to heavy machining is possible. Deburring, bead removal, or mill scale removal for metal operation tools.
Pcs./Box.(pc.) 10 Features Since zirconia abrasive grains are used for the abrasive, it is sharp and exerts excellent grinding power. Double coated heat dissipating agent reduced the amount of polishing heat generated as well as burning. High-strength fiber is used for the base fabric, improving the durability.

Additional Products in this Category

Tech Support