(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pillow Type Counterweight - Stainless steel, resistant to magnetization.

Pillow Type Counterweight - Stainless steel, resistant to magnetization.
  • Volume Discount

•Main Application: Peripheral Equipment
•Model: Option
•Type: F2 Grade
•Grade Accuracy: F2 Grade (Grade 1)
•Feature: Made of magnetization-resistant (non-magnetic) stainless steel, and as such has little interference with the iron components of electric scales and magnetic fields; as such, it is suited for inspecting, testing, and calibrating high precis

Part Number

Configured Part Number is shown.

F2RS-5K

Part Number
F2RS-5K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Details Type F2 Grade
Width(mm) 130 Depth(mm) 90 Height(mm) 78
Accuracy Grade F2 Grade (Grade 1) Displayed Mass 5kg Trusco Code 392-4254
Mass(g) 5000 Features Made of magnetization-resistant (non-magnetic) stainless steel, and as such has little interference with the iron components of electric scales and magnetic fields; as such, it is suited for inspecting, testing, and calibrating high precision electric scales. Handling and carrying is simple. Stacking is also simple. Material Nonmagnetic stainless steel for casting (surface processing: mirror buffing finish)

Please check the type/dimensions/specifications of the part F2RS-5K in the Pillow Type Counterweight - Stainless steel, resistant to magnetization. series.

Additional Products in this Category

Tech Support