(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Back Plunger Type, Dial Display, Long Range

Dial Gauge - Back Plunger Type, Dial Display, Long Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 1.1 ~ 5
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Barrel scale

Part Number

Configured Part Number is shown.

Part Number
ST-305A
ST-305B
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting shaft diameter
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

6.35336-6219
1 Piece(s)Available

8 Days or more

8336-6227

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 1.1~5
Scale interval minimal display(mm) 0.01 Scale type Continuous Scale Measuring Range(mm) 0–5
Measured force(N) 1.4 or Less Scale specification 0-50-100 Minimum Display(mm) 0.01
Mass(g) 80 Features The gradation plate is set parallel to the measurement surface, so that a user can view it from above. This is useful for teeth base measurement and vibration measurement of gears. Application Unlike a general dial gauge, it is ideal for use in a narrow place.
Dial diameter(mm) 38

Additional Products in this Category

Tech Support