(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It can make a hole close to a perfect circle and makes inserting an anchor smooth.
· The blade tip is a cross blade which can penetrate a deck plate.
· The low-wear blade tips and outer diameter cross blades maintain stable hole boring and minimize pinching even when reinforced steel bar is struck.
[Applications]
· Work material: Deck plate + Concrete, Block, Brick, Mortar, Gypsum board, Marble.
Part Number
Configured Part Number is shown.
TCD-SDSUX-105
blade diameter(mm) | 10.5 | Effective Length(mm) | 100 |
---|---|---|---|
Overall Length(mm) | 160 | shank | SDSplus |
Trusco Code | 415-3715 | Mass(g) | 71 |
work material | Deck plates + concrete, blocks, bricks, mortar, plasterboard, marble | Compatible Model | For Lightweight Hammer Drill (SDSplus) |
Blade part | Carbide tip | Features 1 | It can make a hole close to a perfect circle and makes inserting an anchor smooth. |
Features 2 | The blade tip is a cross blade which can penetrate a deck plate. | Features 3 | The low-wear blade tips and outer diameter cross blades maintain stable hole boring and minimize pinching even when reinforced steel bar is struck. |
Show More | |||
Specifications | Work material: Deck plate + Concrete, Block, Brick, Mortar, Gypsum board, Marble. | - | - |
Show Less |
blade diameter(mm) | 10.5 | Effective Length(mm) | 100 | Overall Length(mm) | 160 |
---|---|---|---|---|---|
shank | SDSplus | Trusco Code | 415-3715 | Mass(g) | 71 |
work material | Deck plates + concrete, blocks, bricks, mortar, plasterboard, marble | Compatible Model | For Lightweight Hammer Drill (SDSplus) | Blade part | Carbide tip |
Features 1 | It can make a hole close to a perfect circle and makes inserting an anchor smooth. | Features 2 | The blade tip is a cross blade which can penetrate a deck plate. | Features 3 | The low-wear blade tips and outer diameter cross blades maintain stable hole boring and minimize pinching even when reinforced steel bar is struck. |
Specifications | Work material: Deck plate + Concrete, Block, Brick, Mortar, Gypsum board, Marble. |
Please check the type/dimensions/specifications of the part TCD-SDSUX-105 in the Concrete Drill "SDS-Plus UX" (SDSplus Shank) for Small Capacity Hammer Drills series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy