(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Extractor" (Square Model)

"Extractor" (Square Model)
  • Volume Discount

[Features]
· Used for removing damaged bolts, pipes, etc.
· The square model can be used for both left and right hand bolt screws.
· It is applicable to both left and right bolt screws.
[Applications]
· When the cross hole or slit in the head of a machine screw is damaged.
· For removal of hex bolts with crushed heads or broken bolts.
· For the extraction of things like bolts and pipes that had broken inside.

PDF

Part Number

Configured Part Number is shown.

EX-802K

 
Part Number
EX-802K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Overall Length L(mm) 60 Original Diameter(mm) 5.6
Dimensions of pilot hole for bolt to use(mm) 3.3 Tip diameter(mm) 2.5 Compatible Tap Handle TH-6
Used Bolt Screw(mm) 6.4~8.0 Trusco Code 231-8717 Mass(g) 10
Application When the plus or minus groove in the head of a machine screw is damaged Application 2 For removal of hex bolts with crushed head or broken bolts Application 3 For extracting folded bolts and pipes
Specifications Applicable to both Left and Right Bolt Screw Material Medium carbon steel (S45C)

Please check the type/dimensions/specifications of the part EX-802K in the "Extractor" (Square Model) series.

Additional Products in this Category

Tech Support