(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Used when cleaning out bolts/screws.
· To be used when modifying screw threads.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Applications]
· For fixing PS (straight) threads.
Part Number
Configured Part Number is shown.
TD6-1/2PS14
Nominal | R1/2 | Pitch(mm) | 14 |
---|---|---|---|
Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%)[○] |
Tap Type | Die | Thickness(mm) | 19 |
2-Surface Width Dimension(mm) | 36.5 | JAN Code | 4989999818536 |
Trusco Code | 352-0714 | Mass(g) | 84 |
Application | For fixing PS (straight) threads | Material | Low Alloy Steel (SKS) |
Show More | |||
Features | Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges. | - | - |
Show Less |
Nominal | R1/2 | Pitch(mm) | 14 | Tool Material Type | Alloy Steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) | Tap Type | Die | Thickness(mm) | 19 |
2-Surface Width Dimension(mm) | 36.5 | JAN Code | 4989999818536 | Trusco Code | 352-0714 |
Mass(g) | 84 | Application | For fixing PS (straight) threads | Material | Low Alloy Steel (SKS) |
Features | Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges. |
Please check the type/dimensions/specifications of the part TD6-1/2PS14 in the Hex Threading Dies - Alloy Steel, Re-Threading, for Gas Pipes, PS Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy