(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tap (for Metal Screws)

Spiral Tap (for Metal Screws)
  • Volume Discount

[Features]
· A spiral tap for general steel.
[Applications]
· For blind hole machining.
· Work materials: General steel, low/medium carbon steel, alloy steel.

Part Number

Configured Part Number is shown.

Part Number
T-H-SP-M4X0.7
T-H-SP-M5X0.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch
(mm)
Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

M40.75213543.3391-3066
1 Piece(s)Available

8 Days or more

M50.860165.54.54.2391-3074

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium High-Speed Steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) Tap Type Spiral Tap Hole type For blind hole
Other Work Materials General Steel, Low/medium Carbon Steel, Alloy Steel Application For Blind Hole Machining Surface Treatment Oxidizing
Material High-Speed Steel (HSS-E) Accuracy JIS2 Grade

Additional Products in this Category

Tech Support