(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit (7° Positive, Back Face Clamp), PDJC Type - Right-hand

SEC-Mini Bit (7° Positive, Back Face Clamp), PDJC Type - Right-hand
  • Volume Discount

Back surface clamping type. For General / Profiling Milling

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PDJCL1010K07
PDJCR0810K07
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height h
(mm)
Dimension H1
(mm)
1 Piece(s)Available

8 Days or more

Left-hand1010
1 Piece(s)Available

8 Days or more

Right-hand088

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Pozidriv Shank width b(mm) 10 Dimension L1(mm) 125
Dimension F(mm) 10.5 Supported chips DC□□0702

Additional Products in this Category

Tech Support