(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRDN Bit for SEC-Solid Sumiboron (Part Numbers)

CRDN Bit for SEC-Solid Sumiboron
  • Volume Discount

Clamp-on type. For Outer Diameter and Profiling Milling

PDF

Part Number

Configured Part Number is shown.

CRDNN252532

 
Part Number
CRDNN252532
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling Clamp Shape Clamp-on
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Shank height h(mm) 25
Shank width b(mm) 25 Dimension L1(mm) 150 Dimension H1(mm) 25
Dimension l2(mm) 35 Dimension L3(mm) 15 Supported chips RNGN090300

Additional Products in this Category

Tech Support