(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit Offset 0 Holder, SDAC-X Type - Right-hand (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SDACL1010H07X
SDACR1010H07X
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

8 Days or more

Left-hand
1 Piece(s)Available

8 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10 Shank width b(mm) 10
Dimension L1(mm) 100 Dimension F(mm) 10 Dimension H1(mm) 10
Supported chips DC□□T0702

Additional Products in this Category

Tech Support