(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit (Back Face Clamp), PCLC Type - Right-hand (Part Numbers)

SEC-Mini Bit (Back Face Clamp), PCLC Type - Right-hand
  • Volume Discount

Back surface clamping type. For General / End Face Cutting

PDF

Part Number

Configured Part Number is shown.

PCLCR0810K06

 
Part Number
PCLCR0810K06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 08
Shank width b(mm) 10 Dimension L1(mm) 125 Dimension F(mm) 10.5
Dimension H1(mm) 8 Supported chips CC□□0602

Additional Products in this Category

Tech Support