(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEC-Threading Bit, Nejikiri-Kun, STE Type (Part Numbers)

SEC-Threading Bit, Nejikiri-Kun, STE Type
  • Volume Discount

Lineup of strong clamp lever lock holder (shank □25-32 mm square) and screw-on specifications (shank □12-16 mm square)

PDF

Part Number

Configured Part Number is shown.

STER1616

 
Part Number
STER1616
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / Taper Rc (PT) (BSPT) for 55°C tubes Pitch(mm) 1.00~3.00
Selfishly Right-hand Shank size 16 With/without flat cutting blade Both yes and no
Dimension H(mm) 16 Dimension B(mm) 16 Dimension L1(mm) 100
Dimensions f(mm) 20 Dimension H1(mm) 16 Compatible Tip TME/TWE/TUE/TPE□□□□R
Note Pitch is indicated for general use 60° screw (M)

Additional Products in this Category

Tech Support