(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The improved rigidity provides a longer lifetime. Clamp strength improvement eliminates insert fracture and holder chatter.
Part Number
Configured Part Number is shown.
BNGGR2525200
Application | Outer Diameter Grooving | Blade Width(mm) | 2 | Maximum Groove Depth(mm) | 4 |
---|---|---|---|---|---|
Selfishly | Right-hand | Number of corners for tip use | 1 Corner | Shank height(mm) | 25 |
Dimensions b(mm) | 25 | Dimension L1(mm) | 150 | Dimensions f(mm) | 30.5 |
Applicable Chip | BNGNT0200R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy