(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEC-Round Shank Holder, RS-SCLL Type

Part Number

Configured Part Number is shown.

RS15HSCLL06

 
Part Number
RS15HSCLL06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / Profiling Selfishly Left-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 15 Dimension L1(mm) 100
Dimension F(mm) 6 Dimension l2(mm) 20 Dimensions φDs(mm) 15.875
Supported chips CC□□0602 Note Round shank holder / Conforms to right-hand (R) or no-hand (N) chips

Additional Products in this Category

Tech Support