(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw-on type, for necking
[Features]
・ A stable clamp improves insert fracture resistance.
・ High index precision improves machining precision.
・ Insert replacement work is possible from the bottom side of the tool bit.
・ Ideal for high efficiency, intermittent, and high hardness material machining.
Part Number
Configured Part Number is shown.
SVPCL1010H11
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Selfishly | Left-hand | Applicable Tip Clearance Angle Type | Pozidriv | Shank height h(mm) | 10 |
Shank width b(mm) | 10 | Dimension L1(mm) | 100 | Dimension F(mm) | 14.5 |
Dimension H1(mm) | 10 | Dimension E(mm) | 4.5 | Supported chips | VC□□1103 |
Type | Mini Cutting Bit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy