(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.
Part Number
Configured Part Number is shown.
CGAR1504150BNC30G
Shape | C (80° Diamond-Shape) | Application | Grooving / Parting | Work material | High Hardness Material |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose Radius | 0.2 | Clearance angle(°) | 30 |
Corner height tolerance | ±0.005 | Inscribed Circle Tolerance | ±0.025 | Thickness Tolerance | ±0.025 |
Slot Hole Symbol | R | With/without Hole | NA | Hole Shape | NA |
Breaker Y/N | One side | Material type | C30G | Dimension W(mm) | 1.5 |
Dimension S(mm) | 4.76 | Detailed Nose Radius(mm) | 0.2 | Dimensions ar(mm) | 3.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy