(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Applicable body, Hanchanman.
For complete product overview and details on Milling Insert & Holder Options - Screw for Resin Guide Plate, H-1 see the sections below:
Part Number
Configured Part Number is shown.
H-1
Dimension A(mm) | 8 | Dimension B(φ mm) | M5×0.8 |
---|---|---|---|
Dimension C(mm) | 1.5 | Winding direction | R |
Tool Used | K-3 | Conforming main body | Hanchanman |
Dimension A(mm) | 8 | Dimension B(φ mm) | M5×0.8 | Dimension C(mm) | 1.5 |
---|---|---|---|---|---|
Winding direction | R | Tool Used | K-3 | Conforming main body | Hanchanman |
Please check the type/dimensions/specifications of the part H-1 in the Screw for Resin Guide Plate series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy