(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip materials are K10 class carbide / M20 class carbide / micro grain carbide.
Part Number
Configured Part Number is shown.
SDEW11T4AFFN12-ZA10DL
Coating Y/N | NA | Coating Type | Non-Coated | Material Details | Carbide K10 type |
---|---|---|---|---|---|
Edge Shape | Sharp edge | Number Contained In A Packet(Piece) | 10 | Number of operating corners | 4 |
Please check the type/dimensions/specifications of the part SDEW11T4AFFN12-ZA10DL in the Tip for Hanchanman series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy