(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Type T33GUR Tip

T-Type T33GUR Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • T33GUR-NK1010
  • T33GUR-NK2020
  • T33GUR-NK3030
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T33GUR-NK1010
T33GUR-NK2001
T33GUR-NK2020
T33GUR-NK3030
T33GUR-NK5050
T33GUR-NK6060
T33GUR-NK8080
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Y/N Coating Type Material Details Edge Shape
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge
12 Piece(s)Available

11 Days or more

general steel[○] / Cast Iron[○]NANon-CoatedCermetHoning Edge
12 Piece(s)Available

8 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]NANon-CoatedCarbide M20 typeHoning Edge
12 Piece(s)Available

8 Days or more

Stainless Steel[○]AvailableTiNCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]AvailableTiNCarbide K10 typeSharp edge
12 Piece(s)Available

11 Days or more

Stainless Steel[○]AvailableTiAlNCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

Stainless Steel[○] / Aluminum[○] / Resin[○]AvailableTiAlNCarbide K10 typeSharp edge

Loading...

  1. 1

Basic Information

Number Contained In A Packet(Piece) 12 Number of operating corners 6

Additional Products in this Category

Tech Support