(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

N-Type N43GUR Tip

N-Type N43GUR Tip
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

Part Number
N43GUR-NK1010
N43GUR-NK2001
N43GUR-NK2020
N43GUR-NK3030
N43GUR-NK6060
N43GUR-NK8080
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Y/N Coating Type Material Details Edge Shape
12 Piece(s)Available

12 Days or more

Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge
12 Piece(s)Available

12 Days or more

general steel[○] / Cast Iron[○]NANon-CoatedCermetHoning Edge
12 Piece(s)Available

12 Days or more

-NANon-CoatedCarbide M20 typeHoning Edge
12 Piece(s)Available

12 Days or more

-AvailableTiNCarbide M20 typeHoning Edge
12 Piece(s)Available

12 Days or more

Stainless Steel[○]AvailableTiAlNCarbide M20 typeHoning Edge
12 Piece(s)Available

12 Days or more

-AvailableTiAlNCarbide K10 typeSharp edge
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Y/N Coating Type Material Details Edge Shape

Loading...

  1. 1

Basic Information

Application Round Chamfer Number Contained In A Packet(Piece) 12 Number of operating corners 8

Additional Products in this Category

Tech Support