(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip material is polycrystalline diamond.
Part Number
Configured Part Number is shown.
S32GUR-DIA
Application | Chamfering/Horizontal / Round Chamfer | work material | Aluminum[○] / Resin[○] |
---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated |
Material Details | Sintering diamond | Edge Shape | Sharp edge |
Number Contained In A Packet(Piece) | 1 | Number of operating corners | 1 |
Application | Chamfering/Horizontal / Round Chamfer | work material | Aluminum / Resin | Coating Y/N | NA |
---|---|---|---|---|---|
Coating Type | Non-Coated | Material Details | Sintering diamond | Edge Shape | Sharp edge |
Number Contained In A Packet(Piece) | 1 | Number of operating corners | 1 |
Please check the type/dimensions/specifications of the part S32GUR-DIA in the S32MOZ Chip S32GUR-DIA series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy