(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

S32MOZ Chip S32GUR

S32MOZ Chip S32GUR
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S32GUR-NK1010
S32GUR-NK2001
S32GUR-NK2020
S32GUR-NK3030
S32GUR-NK5050
S32GUR-NK6060
S32GUR-NK8080
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Y/N Coating Type Material Details Edge Shape
12 Piece(s)Available

8 Days or more

Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge
12 Piece(s)Available

11 Days or more

general steel[○] / Cast Iron[○]NANon-CoatedCermetHoning Edge
12 Piece(s)Available

10 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]NANon-CoatedCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

Stainless Steel[○]AvailableTiNCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]AvailableTiNCarbide K10 typeSharp edge
12 Piece(s)Available

11 Days or more

Stainless Steel[○]AvailableTiAlNCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

Stainless Steel[○] / Aluminum[○] / Resin[○]AvailableTiAlNCarbide K10 typeSharp edge

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / Round Chamfer Number Contained In A Packet(Piece) 12 Number of operating corners 8

Additional Products in this Category

Tech Support