(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tip for R Special / R Special Jr. / R Cutting Bite / Ryanmencut R (RR25-48N) / Nice Corner for VR (Part Numbers)

Tip for R Special / R Special Jr. / R Cutting Bite / Ryanmencut R (RR25-48N) / Nice Corner for VR
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

N43GXR-1.5R-NK2020-3PCS

 
Part Number
N43GXR-1.5R-NK2020-3PCS
Part NumberMinimum order quantityVolume DiscountDays to Ship
3 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 1.5 Material Details Carbide M20 type
Edge Shape Same Rounding Radius on Each Corner Number Contained In A Packet(Piece) 3 Number of operating corners 4

Additional Products in this Category

Tech Support