(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Brush (3 mm Shaft Diameter, 25 mm Outer Diameter) (253B-1)

Bevel Brush (3 mm Shaft Diameter, 25 mm Outer Diameter) 253B-1
  • Volume Discount

[Features]
· A bevel type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Optimal for fine corner polishing with hairs protruding at an angle from the bevel.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

253B-1

Part Number
253B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.12PearliteDeburring of metal products and rust-removal400-99417

Loading...

  1. 1

Basic Information

Product Type Bevel Type Brush Outer Diameter(mm) 25 Shaft Diameter(mm) 3
Shaft length(mm) 40 Max. Rotational Speed(rpm) 10000 Features A bevel type brush that is compact and easy to use with high-speed rotation.
Application Optimal for fine corner polishing with hairs protruding at an angle from the bevel.

Please check the type/dimensions/specifications of the part 253B-1 in the Bevel Brush (3 mm Shaft Diameter, 25 mm Outer Diameter) series.

Products like this...

Part Number
253B-10
253B-11
253B-12
253B-2
253B-3
253B-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.2AramidFinish cleaning of metals, etc.402-68026
1 Piece(s)Available

7 Days or more

0.15Mono-EightFinishing and Cleaning with Reduced Static Electricity402-68115
1 Piece(s)Available

8 Days or more

0.3Nylon with abrasive grainPolishing of various metal products, deburring, and scale removal.402-68295
1 Piece(s)Available

8 Days or more

0.1Hard steel wirePeeling and polishing of metal products400-99597
1 Piece(s)Available

7 Days or more

0.1BrassPolishing of brass, copper, and alloy products400-99677
1 Piece(s)Available

7 Days or more

0.1Stainless SteelPolishing stainless steel or aluminum products400-99757

Additional Products in this Category

Tech Support