(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Umbrella-Shaped Brush (Shaft Diameter 6 mm)

Umbrella-Shaped Brush (Shaft Diameter 6 mm)
  • Volume Discount

[Features]
· Polishing is possible from both the bottom surface and side surface directions.
· Mount to rotating tools such automated machinery or drilling machines for use.
· The brush tip is rounded.
[Applications]
· Ideal for rust and dirt removal from various metals, cleaning before and after welding, and polishing the inside and the bottom of cylinders.

Part Number

Configured Part Number is shown.

Part Number
20SKH-6
20SKK-6
20WKH-6
20WKK-6
25SKH-6
25SKK-6
25WKH-6
25WKK-6
30SKH-6
30SKK-6
30WKH-6
30WKK-6
35SKH-6
35SKK-6
35WKH-6
35WKK-6
40SKH-6
40SKK-6
40WKH-6
40WKK-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Details Type Shaft length
(mm)
Hair material Hair length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

20Stainless steel brush (semicircular)25Stainless Steel15402-693440
1 Piece(s)Available

8 Days or more

20Stainless steel brush (square)25Stainless Steel15402-698540
1 Piece(s)Available

8 Days or more

20Wire Brush (Semicircular)25Steel Wire15402-683740
1 Piece(s)Available

8 Days or more

20Wire Brush (Square)25Steel Wire15402-688840
1 Piece(s)Available

8 Days or more

25Stainless steel brush (semicircular)25Stainless Steel15402-694240
1 Piece(s)Available

8 Days or more

25Stainless steel brush (square)25Stainless Steel15402-699340
1 Piece(s)Available

8 Days or more

25Wire Brush (Semicircular)25Steel Wire15402-684540
1 Piece(s)Available

8 Days or more

25Wire Brush (Square)25Steel Wire15402-689640
1 Piece(s)Available

8 Days or more

30Stainless steel brush (semicircular)35Stainless Steel25402-695175
1 Piece(s)Available

8 Days or more

30Stainless steel brush (square)35Stainless Steel25402-700175
1 Piece(s)Available

8 Days or more

30Wire Brush (Semicircular)35Steel Wire25402-685375
1 Piece(s)Available

8 Days or more

30Wire Brush (Square)35Steel Wire25402-690075
1 Piece(s)Available

8 Days or more

35Stainless steel brush (semicircular)35Stainless Steel25402-696980
1 Piece(s)Available

8 Days or more

35Stainless steel brush (square)35Stainless Steel25402-701980
1 Piece(s)Available

11 Days or more

35Wire Brush (Semicircular)35Steel Wire25402-686180
1 Piece(s)Available

9 Days or more

35Wire Brush (Square)35Steel Wire25402-691880
1 Piece(s)Available

8 Days or more

40Stainless steel brush (semicircular)35Stainless Steel30402-6977135
1 Piece(s)Available

8 Days or more

40Stainless steel brush (square)35Stainless Steel30402-7027135
1 Piece(s)Available

8 Days or more

40Wire Brush (Semicircular)35Steel Wire30402-6870135
1 Piece(s)Available

8 Days or more

40Wire Brush (Square)35Steel Wire30402-6926135

Loading...

  1. 1

Basic Information

Product Type Umbrella-shaped brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 3000 Features Polishing is possible from both the base surface and side surface direction. Application For rust removal from various metals, dirt removal, cleaning before and after welding, cylinder inner diameter or base polishing.

Additional Products in this Category

Tech Support