(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Umbrella-Shaped Brush (Shaft Diameter 3 mm) (83K-2)

Umbrella-Shaped Brush (Shaft Diameter 3 mm) 83K-2
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

83K-2

Part Number
83K-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair material Abstract Trusco Code
1 Piece(s)Available

7 Days or more

8Hard steel wirePeeling and polishing of metal products415-2476

Loading...

  1. 1

Basic Information

Product Type Umbrella-shaped brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 3
Shaft length(mm) 36 Hair length(mm) 8 Max. Rotational Speed(rpm) 10000
Mass(g) 3.3 Features Easily changed due to having shaft. Application Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.

Please check the type/dimensions/specifications of the part 83K-2 in the Umbrella-Shaped Brush (Shaft Diameter 3 mm) series.

Products like this...

Part Number
103K-2
103K-3
103K-4
83K-3
83K-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair material Abstract Trusco Code
1 Piece(s)Available

7 Days or more

10Hard steel wirePeeling and polishing of metal products415-2506
1 Piece(s)Available

7 Days or more

10BrassPolishing of brass, copper, and alloy products415-2514
1 Piece(s)Available

7 Days or more

10Stainless SteelPolishing stainless steel or aluminum products415-2522
1 Piece(s)Available

7 Days or more

8BrassPolishing of brass, copper, and alloy products415-2484
1 Piece(s)Available

7 Days or more

8Stainless SteelPolishing stainless steel or aluminum products415-2492

Additional Products in this Category

Tech Support