(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 8 mm)

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 8 mm)
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

Part Number
83E-2
83E-3
83E-4
83E-6
83E-7
83E-10
83E-11
83E-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1Hard steel wirePeeling and polishing of metal products216-83164.2
1 Piece(s)Available

7 Days or more

0.1BrassPolishing of brass, copper, and alloy products216-83244.2
1 Piece(s)Available

7 Days or more

0.1Stainless SteelPolishing stainless steel or aluminum products216-83324.2
1 Piece(s)Available

7 Days or more

0.2NylonFinishing, glazing, cleaning216-83414.2
1 Piece(s)Available

8 Days or more

0.25Nylon with Diamond Abrasive Grain #600For polishing metals and ceramic products259-13324.2
1 Piece(s)Available

7 Days or more

0.2Aramid FiberFinishing and cleaning molds259-13414.2
1 Piece(s)Available

7 Days or more

0.15Mono-EightFinishing and Cleaning with Reduced Static Electricity259-13594.2
1 Piece(s)Available

11 Days or more

0.3Nylon with abrasive grain #320Polishing of various metal products, deburring, and scale removal.272-71534.5

Loading...

  1. 1

Basic Information

Product Type End Brush Outer Diameter(mm) 8 Shaft Diameter(mm) 3
Shaft length(mm) 36 Hair length(mm) 12 Max. Rotational Speed(rpm) 15000
Features Easily changed due to having shaft. Application It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.

Additional Products in this Category

Tech Support