(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (with Abrasive Granules)

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (with Abrasive Granules)
  • Volume Discount

[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)

Part Number

Configured Part Number is shown.

Part Number
TB-6225
TB-6235
TB-6245
TB-6255
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

501226259-016645
1 Piece(s)Available

11 Days or more

6516.532259-017460
1 Piece(s)Available

8 Days or more

751937259-018275
1 Piece(s)Available

8 Days or more

1003138259-019185

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 1.0 Shaft Diameter(mm) 6
Shaft length(mm) 35 Hair material Grid with Abrasive Particles Max. Rotational Speed(rpm) 3000
Fitting Width(mm) 12 Features Can be used with commercially available electric drills. Application For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
Specifications Grid with Abrasive Particles #180 (Wire Material with Abrasive Silicon Carbide Mixed into Nylon)

Additional Products in this Category

Tech Support