(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Wheel Brush
•Wire Diameter (mm): 0.30
•Feature: Resistant to acids and alkalis, high-temperature oxidation, safe up to 850°C, with excellent high-temperature strength.
•Abrasive Material: Stainless steel (SUS304)
Part Number |
---|
W-478 |
W-491 |
W-498 |
Loading...
Product Type | Wheel Brush | Wire diameter(mm) | 0.3 | Details Type | For Double Head / Bench / Desktop Electric Grinders |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 3600 | Features | Resistant to acids and alkalis, high-temperature oxidation, safe up to 850°C, with excellent high-temperature strength. | Specifications: Conforming Model | Common for all manufacturers: Toshiba, Hitachi, Makita, Yodogawa, Ryobi |
Material: abrasive | Stainless steel (SUS304) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy