(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

"Suction Lifter" 30 kg

"Suction Lifter" 30 kg
  • Volume Discount

[Features]
· Pulling up the movable grip creates a vacuum state in the space between the rubber and the object, allowing absorption.
· Used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc.

Part Number

Configured Part Number is shown.

TSL-1002

Part Number
TSL-1002
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Suction Surface Size(mm) φ123 Maximum Absorption Power(kg) 30 Trusco Code 276-0568
Features Pulling up the movable grip creates the vacuum state in the space between the rubber and the object, allowing absorption. It is used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc. Mass(g) 480

Please check the type/dimensions/specifications of the part TSL-1002 in the "Suction Lifter" 30 kg series.

Additional Products in this Category

Tech Support