(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brush Joint for Tube Brush

Brush Joint for Tube Brush
  • Volume Discount

[Features]
· Since it is a screw type, it can be freely added
[Applications]
· Used upon attachment to chain brush. Optimal for the inner-diameter polishing of long tubes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TB-50-H
TB-1250-2
TB-1250-4
TB-1250-E
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Overall Length
(mm)
Handle width
(mm)
Trusco Code Mass Screw Specifications Brush Side Female Screw Screw Specifications Handle Side Male Screw Abstract
1 Piece(s)Available

10 Days or more

-5095.0259-026317(g)W3/8-Handle only
1 Piece(s)Available

9 Days or more

3.21250-259-025595(g)W1/4W3/8For Brush Screw Diameter 1/4
1 Piece(s)Available

7 Days or more

3.21250-259-0239120(g)W1/2W3/8For Brush Screw Diameter 1/2
1 Piece(s)Available

9 Days or more

3.21250-259-1367100(g)W3/8W3/8Intermediate connecting handle

Loading...

  1. 1

Basic Information

Type Torsional brush Material Steel (Galvanizing) Features Since it is a screw type, it can be freely added.
Application Use after attaching to the tube brush. Suitable to inner diameter polishing of long tubes.

Additional Products in this Category

Tech Support