(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush "A Type"

Channel Brush "A Type"
  • Volume Discount

[Features]
· Fits perfectly in the toolbox and is made for light work.
· Narrow width makes it suitable for detailed jobs.
· Available in 6 material types, so you can use it for any maintenance task.
[Applications]
· For tasks such as rust removal and deburring of metal products, as well as coat peeling.

Part Number

Configured Part Number is shown.

Part Number
TB-2030
TB-2031
TB-2032
TB-2033
TB-2034
TB-2035
Part NumberMinimum order quantityVolume DiscountDays to Ship Product wool material Wire diameter
(mm)
Trusco Code Mass Hair material and others
1 Piece(s)Available

7 Days or more

Steel Wire0.2297-341360(g)-
1 Piece(s)Available

7 Days or more

Stainless Steel0.2297-344860(g)SUS304
1 Piece(s)Available

7 Days or more

Nylon 660.3297-346450(g)-
1 Piece(s)Available

7 Days or more

Wrapping0.17297-342160(g)-
1 Piece(s)Available

7 Days or more

Brass0.15297-343055(g)-
1 Piece(s)Available

7 Days or more

Hog hair-297-345650(g)-

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Rows) 1 Planting(mm) 60
Hair length(mm) 15 Material (handle) Steel Overall Length(mm) 215
Features Fits perfectly in the toolbox and is meant for light jobs. Narrow width makes it suitable for detailed jobs. Suitable for 6 types of materials, and can be used for all types of maintenance jobs. Application For tasks such as rust removal and deburring of metal products, as well as coat peeling.

Additional Products in this Category

Tech Support