(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vise Friend【2 Pieces Per Package】

Vise Friend
  • Volume Discount

[Features]
· Holds the workpiece without damaging its surface.
· One-touch magnetic attachment/detachment to vises.
· The pad can be replaced.
[Applications]
· Avoids damage caused by tightening onto the mouthpiece of the vise.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TVF-75
TVF-100
TVF-125
TVF-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Trusco Code Size
(mm)
Compatible Exchange Parts Applicable Vise Width
(mm)

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

287-868275X20X20TVF-75P75

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

287-8691100X20X20TVF-100P100

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

287-8704125X20X20TVF-125P125

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

289-2022150X20X20TVF-150P150

Loading...

  1. 1

Basic Information

Features Holds the workpiece without damaging the surface. One-touch magnetic attachment/detachment to vice. Padding can be changed. Number of Sets Enclosed(piece) 2 Material (frame) Aluminum Frame
Material (fixing material) Magnetic Rubber Material (pad) Styrene Butadiene Rubber Sponge Sheet, Double-sided Tape

Additional Products in this Category

Tech Support