(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Vise (Part Numbers)

Stainless Steel Vise
  • Volume Discount

[Features]
· It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).

Part Number

Configured Part Number is shown.

TSUB-150

Part Number
TSUB-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Mass
(g)
Mounting dimension (F)
(mm)
1 Piece(s)Available

8 Days or more

540490-0553200195154751212018014200116

Loading...

  1. 1

Basic Information

Mouth Opening(mm) 150 Material Stainless steel (SUS304) Features It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).

Please check the type/dimensions/specifications of the part TSUB-150 in the Stainless Steel Vise series.

Products like this...

Part Number
TSUB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Mass
(g)
Mounting dimension (F)
(mm)
1 Piece(s)Available

11 Days or more

368389-5611135113100657.8691386000105

Additional Products in this Category

Tech Support