(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baby Vise

Baby Vise
  • Volume Discount

[Features]
·50 mm
·Package size: H130 × W55 × D110mm
[Applications]
To fix workpieces during cutting, grinding, and gluing operations.

Part Number

Configured Part Number is shown.

1140240

Part Number
1140240
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Package size(mm) H130×W55×D110 Weight(g) 691 JAN code 4907052383166
Product Name Baby Vise 50 mm

Please check the type/dimensions/specifications of the part 1140240 in the Baby Vise series.

Additional Products in this Category

Tech Support