(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engineer's Vise (Square Shaft)

Engineer's Vise (Square Shaft)
  • Volume Discount

[Features]
· Tough body to maintain strong tightening force.

PDF

Part Number

Configured Part Number is shown.

LV-100N

 
Part Number
LV-100N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 350 Trusco Code 287-0746 Width(mm) 165
Height(mm) 175 Mouth Width(mm) 104 Mouth Opening(mm) 110
Mouth Depth(mm) 76 Tightening Force(kN) 20 Mounting dimension (H)(mm) 128
Mounting dimension (G)(mm) 74 Features Tough body to maintain strong tightening force. Material (Main Body) Cast Iron
Material (shaft) Cast Iron Material (handle) Cast Iron Material (clasp) Cast Iron

Please check the type/dimensions/specifications of the part LV-100N in the Engineer's Vise (Square Shaft) series.

Additional Products in this Category

Tech Support