(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel C-Clamp Vise (Bahco Type)

Stainless Steel C-Clamp Vise (Bahco Type)
  • Volume Discount

[Features]
· Made of rust/corrosion resistant SUS304.
· A tool that clamps and fixes the workpiece between two opposite surfaces during workpiece machining and assembly work.
· Bar code type.
[Applications]
· For tightening objects in food factories, plating factories and chemical factories.

Part Number

Configured Part Number is shown.

Part Number
TSC-25
TSC-50
TSC-75
TSC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
Tightening Force
(kN)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

25272.6234-1247340
1 Piece(s)Available

9 Days or more

50383.5234-1255470
1 Piece(s)Available

8 Days or more

75465.2234-1263840
1 Piece(s)Available

8 Days or more

100568.8234-12711470

Loading...

  1. 1

Basic Information

Material (main body/plate, screw) Stainless steel (SUS304) Features Made of rust/corrosion resistant SUS 304. This is a tool to pinch the workpiece between its two planes during processing or assembly. Specifications Bar code type

Additional Products in this Category

Tech Support