(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Nikko)【1-3 Pieces Per Package】 (Part Numbers)

Soft Jaw (for Nikko)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

HNK-10-90

Part Number
HNK-10-90
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1090254109011044112-95388500

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Nikko
Pitch(mm) 1.5 Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HNK-10-90 in the Soft Jaw (for Nikko) series.

Products like this...

Part Number
HNK-10-60
HNK-6-45
HNK-6-60
HNK-8-60
HNK-8-90
N-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060254106011044112-95205700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

645152.46458027.5112-94811800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

660152.46608027.5112-94902500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860203.286010334112-95034100

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

890203.289010334112-95116200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050254105011044112-93334800

Additional Products in this Category

Tech Support