(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Soul)【3 Pieces Per Package】 (Part Numbers)

Soft Jaw (for Soul)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

HS-8

Part Number
HS-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

843203.2Strong type8439832112-97322700

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
Pitch(mm) - Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HS-8 in the Soft Jaw (for Soul) series.

Products like this...

Part Number
HS-10
HS-12
HS-6
HS-9
MSE-10
MSE-10-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058254Strong type105812740112-85316100

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1259304.8Strong type125914542112-85408500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

635152.4Strong type6357726112-85071300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

957228.6Strong type95711438112-85234500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050254Standard Type105010736112-78613600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060254Standard Type106010736112-91044600

Additional Products in this Category

Tech Support