(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HO1MA Soft Jaw (for HOWA)【2-3 Pieces Per Package】

HO1MA Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
HO1MA-4-1.5
HO1MA-5-1.5
HO1MA-6-1.5
HO1MA-6-3.0
HO1MA-8-1.5
HO1MA-8-3.0
HO1MA-10-1.5
HO1MA-10-3.0
HO1MA-12-1.5
HO1MA-12-3.0
HO1MA-15-3.0
HO7MA-6
HO7MA-8
HO7MA-8-60
HO7MA-8-90
HO7MA-10
HO7MA-10-60
HO7MA-10-90
HO7MA-12
HO22M-6
HO22M-8
HO24M-6
HO24M-8
HO24M-10
HO27M-6
HO27M-8
HO27M-10
HO27M-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

425101.6For HO1MA41.5255423114-0574600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

525127For HO1MA51.52558.523114-0582650

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

640152.4For HO1MA61.5407231114-05911700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

640152.4For HO1MA63407231114-06041700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.2For HO1MA81.5409034114-06122300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.2For HO1MA83409034114-06212300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040254For HO1MA101.54011040114-06393500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040254For HO1MA1034011040114-06473500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8For HO1MA121.55012950114-06556700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8For HO1MA1235012950114-06636700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1570381For HO1MA1537015664114-067113600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630152.4For HO7MA61.53070.530114-07871200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

835203.2For HO7MA81.5359032114-07951900

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860203.2For HO7MA (High Claw)81.5609032112-95713300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

890203.2For HO7MA (High Claw)81.5909032112-95895400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040254For HO7MA101.5409035114-08092400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060254For HO7MA (High Claw)101.5609035112-95973600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1090254For HO7MA (High Claw)101.5909035112-96015300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8For HO7MA121.55010540114-08174200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

630152.4For HO22M61.53070.530114-08331200

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

840203.2For HO22M81.5409035114-08412400

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

630152.4For HO24M (2-Way)61.53070.530114-0680840

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.2For HO24M (2-Way)81.5409035114-06981670

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050254For HO24M (2-Way)101.55010540114-07012780

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

635152.4For HO27M61.53566.535114-08681500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.2For HO27M81.54085.540114-08762500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045254For HO27M101.54510845114-08844300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1260304.8For HO27M121.56011150114-08926400

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support