(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HO1MA Soft Jaw (for HOWA)【2-3 Pieces Per Package】 (Part Numbers)

HO1MA Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

HO1MA-10-1.5

Part Number
HO1MA-10-1.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040254For HO1MA101.54011040114-06393500

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HO1MA-10-1.5 in the HO1MA Soft Jaw (for HOWA) series.

Products like this...

Part Number
HO1MA-10-3.0
HO1MA-12-1.5
HO1MA-12-3.0
HO1MA-15-3.0
HO1MA-4-1.5
HO1MA-5-1.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040254For HO1MA1034011040114-06473500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8For HO1MA121.55012950114-06556700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250304.8For HO1MA1235012950114-06636700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1570381For HO1MA1537015664114-067113600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

425101.6For HO1MA41.5255423114-0574600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

525127For HO1MA51.52558.523114-0582650

Additional Products in this Category

Tech Support