(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Kitagawa)【3 Pieces Per Package】

Soft Jaw (for Kitagawa)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
B-04
B-05
B-204
B-205
B-206
B-212
B-212-60-1.5
B-212-90-1.5
B-212-120-1.5
B-215
HJ-5
HJ-6
HJ-8
HJ-10
HJ-15
HJA6-8
HJA6-10
HJA6-12
HO-6
HO-6S
HO-8
HO-8S
HO-10
HO-10S
HO-12
HO-12A
HO-15
HO-15A
SK-6
SK-6-60
SK-7
SK-7-60
SK-7-90
SK-9
SK-9-60
SK-9-90
SK-10
SK-10-60
SK-10-90
SK-12
SK-12-90
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type423101.6For B41.5234819-273-0600400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type531127For B51.5315723-273-0618750

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type423101.6For B41.52349.523-273-0626450

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type525127For B51.5255423-273-0634550

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type628152.4For B61.5286626-273-0642800

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

Serrated Type1250304.8For B121.55011150-273-06515400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1260304.8For B121.56011150-273-05707300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1290304.8For B121.59011150-273-05889800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type12120304.8For B121.512011150-273-059613000

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

Serrated Type1560381For B151.56013550-273-06696400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type527127For HJ51.5276223-112-8744700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type636152.4For HJ63367532-112-87521700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type840203.2For HJ83409535-112-87612750

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

Serrated Type1040254For HJ1034011040-112-87793500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1570381For HJ1537015662-112-887613500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type840203.2For HJ81.5409535-112-88842500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1040254For HJ101.54011040-112-88923450

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1250304.8For HJ121.55012950-112-89066700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type636152.4For HO61.5367532-112-89141600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type636152.4For HO-S61.53675327300-68081600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type840203.2For HO81.5409535-112-89222500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type840203.2For HO-S81.54095358300-68162400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1040254For HO101.54011040-112-89313450

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1040254For HO-S101.5401104010300-68243200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1250304.8For HO121.55012950-112-89496400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1250304.8For HO121.55012950-112-89576700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1566381For HO151.56616562-112-896513400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1570381For HO151.57015662-112-897313300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type635152.4For SK6-357526-112-82721400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type660152.4For SK (High Jaw)6-607526-112-92442400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type738177.8For SK7-388828-112-82811850

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type760177.8For SK (High Jaw)7-608828-112-92522400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type790177.8For SK (High Jaw)7-908828-112-92614300

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

Upper and Lower Divided Jaw Type945228.6For SK9-4510032-112-82992800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type960228.6For SK (High Jaw)9-6010032-112-92793750

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

Upper and Lower Divided Jaw Type990228.6For SK (High Jaw)9-9010032-112-92875500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type1049254For SK10-4911035-112-83023800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type1060254For SK (High Jaw)10-6011035-112-92954600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type1090254For SK (High Jaw)10-9011035-112-93096900

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type1251304.8For SK12-5112540-112-83115300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Upper and Lower Divided Jaw Type1290304.8For SK (High Jaw)12-9012540-112-93179400

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Manufacturer Kitagawa Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support