(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Kitagawa)【3 Pieces Per Package】 (Part Numbers)

Soft Jaw (for Kitagawa)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

B-04

Part Number
B-04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type423101.6For B41.5234819-273-0600400

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Manufacturer Kitagawa Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part B-04 in the Soft Jaw (for Kitagawa) series.

Products like this...

Part Number
B-05
B-204
B-205
B-206
B-212
B-212-120-1.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type531127For B51.5315723-273-0618750

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type423101.6For B41.52349.523-273-0626450

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type525127For B51.5255423-273-0634550

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type628152.4For B61.5286626-273-0642800

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

Serrated Type1250304.8For B121.55011150-273-06515400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type12120304.8For B121.512011150-273-059613000

Additional Products in this Category

Tech Support