(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

3-Jaw Scroll Chuck (Integrated Jaw Type/Heavy-Duty)

3-Jaw Scroll Chuck (Integrated Jaw Type/Heavy-Duty)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Exchangeable with inner or outer claws, this product has excellent durability and is economical.
•Specification: Integrated hard jaw type with manual clamping handle

Part Number

Configured Part Number is shown.

Part Number
JN06
JN07
SC-3
SC-4
SC-5
SC-5F
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Chuck Outer Diameter
(mm)
Number of Jaws Details Type Chuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Mass
(kg)
Features
1 Piece(s)Available

11 Days or more

Lathe Chuck1653-165313~16048~1508.4The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Exchangeable with inner or outer claws, this product has excellent durability and is economical.
1 Piece(s)Available

10 Days or more

Lathe Chuck1903-190314~18056~17012.2The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Exchangeable with inner or outer claws, this product has excellent durability and is economical.
1 Piece(s)Available

11 Days or more

---Regular8592~7024~641.5Internal and external jaws can be changed and used for outstanding durability and value.
1 Piece(s)Available

11 Days or more

---Regular110123~9529~843.1Internal and external jaws can be changed and used for outstanding durability and value.
1 Piece(s)Available

11 Days or more

---Regular130153~11033~1004.4Internal and external jaws can be changed and used for outstanding durability and value.
1 Piece(s)Available

10 Days or more

---Soft Jaw Set130153~11033~1004.4Internal and external jaws can be changed and used for outstanding durability and value.

Loading...

  1. 1

Basic Information

Specifications Integrated hard jaw type with manual clamping handle

Additional Products in this Category

Tech Support