(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Parallel

Steel Parallel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The 4 surfaces are precision ground finished with sets of 2, providing outstanding parallelism.
· High wear resistance and long life are achieved with 100% heat treatment.
[Applications]
· For accurately adjusting the workpiece height.
· To prevent damaging the vise during through processing and top surface processing.

PDF

Part Number

Configured Part Number is shown.

NSP-101

 
Part Number
NSP-101
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Parallelism 0.005 Perpendicularity ±0.02 Thickness (mm) 6.8
Overall length (mm) 120 Height (mm) 10・12・14・16・18 Appendix number Set A
Trusco Code 264-7036 Mass(g/set) 1100 Features 4 surfaces are precision ground finished by set of 2, so the degree of parallelization is perfect. High wear resistance and long life are achieved with the 100% thermo-mechanical treatment.
Application For an accurate work height adjustment. To prevent damaging the vise during through processing and top surface processing. Specifications: high/low ±0.01 mm or less Material SK
Hardness HRC45~55

Please check the type/dimensions/specifications of the part NSP-101 in the Steel Parallel series.

Additional Products in this Category

Tech Support