(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip material is K10 class carbide.
Part Number
Configured Part Number is shown.
TNEX270412-ZA10T
Minimum order quantity is 3.
Application | Chamfering/Horizontal | work material | Aluminum[○] / Resin[○] |
---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated |
Material Details | Carbide K10 type | Edge Shape | Sharp edge |
Number Contained In A Packet(Piece) | 3 | Number of operating corners | 2 |
Application | Chamfering/Horizontal | work material | Aluminum / Resin | Coating Y/N | NA |
---|---|---|---|---|---|
Coating Type | Non-Coated | Material Details | Carbide K10 type | Edge Shape | Sharp edge |
Number Contained In A Packet(Piece) | 3 | Number of operating corners | 2 |
Please check the type/dimensions/specifications of the part TNEX270412-ZA10T in the Tip for Young Men TNEX270412 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy