(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Chamfering Cutter / RC End Cutter / Baitender T32MOR

Tip for Chamfering Cutter / RC End Cutter / Baitender T32MOR

Click this image to zoom it.

Move the mouse over the image to zoom

  • T32MOR-NK3030
  • T32MOR-NK1010、T32MOR-NK2001、T32MOR-NK2020
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T32MOR-NK1010
T32MOR-NK2001
T32MOR-NK2020
T32MOR-NK3030
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Coating Y/N Coating Type Material Details Edge Shape
12 Piece(s)Available

10 Days or more

-NANon-CoatedCarbide K10 typeSharp edge
12 Piece(s)Available

10 Days or more

general steel[○] / Cast Iron[○]NANon-CoatedCermetHoning Edge
12 Piece(s)Available

10 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]NANon-CoatedCarbide M20 typeHoning Edge
12 Piece(s)Available

10 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]AvailableTiNCarbide M20 typeHoning Edge

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / Round Chamfer Number Contained In A Packet(Piece) 12 Number of operating corners 6

Additional Products in this Category

Tech Support