(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oilsshar

Oilsshar
  • Volume Discount

[Features]
· For inner diameter processing/boring in turning centers, etc.
· The addition of steps to the sleeve has made it easier to apply cutting fluid to the tip, which distributes the cutting fluid throughout the bore during work, thereby improving the service life of the tip by approximately 20%.
· The adjustment screw is at the front, allowing the boring bar length to be easily adjusted without removing the sleeve from the holder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KJD32S08
KJD32S10
KJD32S12
KJD32S16
KJD32S20
KJD40S08
KJD40S10
KJD40S12
KJD40S16
KJD40S20
KJD40S25
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)
φD1
(mm)
φD2
(mm)
φd
(mm)
φD1
(mm)
Overall Length L
(mm)
ℓ2
(mm)
ℓ3
(mm)
ℓ4
(mm)
F
(mm)
Set Screw
1 Piece(s)Available

11 Days or more

4028243281155151530KH-1S
1 Piece(s)Available

10 Days or more

4025-3210115530-30KH-2S
1 Piece(s)Available

10 Days or more

4025-3212115530-30KH-2S
1 Piece(s)Available

10 Days or more

40302632161155131730KH-2S
1 Piece(s)Available

10 Days or more

4032-3220115530-30KH-2S
1 Piece(s)Available

11 Days or more

4728244081205152038KH-1S
1 Piece(s)Available

10 Days or more

47322840101205152038KH-3S
1 Piece(s)Available

10 Days or more

47322840121205152038KH-3S
1 Piece(s)Available

10 Days or more

47343140161205152038KH-4S
1 Piece(s)Available

10 Days or more

4735-4020120535-38KH-5S
1 Piece(s)Available

10 Days or more

4840-40251201525-38KH-6S

Loading...

  1. 1

Basic Information

l1(mm) 80 ℓ5(mm) 17.5 ℓ6(mm) 15

Additional Products in this Category

Tech Support