(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sky Cut

Sky Cut
  • Volume Discount

[Features]
· As it is a negative insert, all 6 corners of the front and back can be used.
· Durability is improved by the double clamp.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK9040T
NK9040T-20
NK9040T-25
NK9050T
NK9050T-20
NK9050T-25
NK9050T-42
NK9060T
NK9060T-42
NK9070T
NK9070T-42
NK9080T
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
φd
(mm)
Weight
(g)
1 Piece(s)Available

10 Days or more

40320.7
1 Piece(s)Available

10 Days or more

40200.52
1 Piece(s)Available

9 Days or more

40250.64
1 Piece(s)Available

10 Days or more

50320.8
1 Piece(s)Available

10 Days or more

50200.54
1 Piece(s)Available

9 Days or more

50250.68
1 Piece(s)Available

9 Days or more

50421.1
1 Piece(s)Available

10 Days or more

60320.95
1 Piece(s)Available

9 Days or more

60421.3
1 Piece(s)Available

10 Days or more

70321.2
1 Piece(s)Available

9 Days or more

70421.4
1 Piece(s)Available

10 Days or more

80321.2

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Overall length (L)(mm) 120 Number of flutes(sheet) 3
Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet ℓs(mm) 85 ℓn(mm) 35

Additional Products in this Category

Tech Support